IESNA:LM-63-2002
[TEST]P946219
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-940-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7502
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1879.8 2156.7 2351 2320.3 2073.3 1855.3 1762.2 1741.7 1779.7 1871.6
2021.3 2226.1 2482 2795.8 3169.3 3554 3908.8 4118.2 4108.9 3889.4
3292.2 2819.4 2123.7 1240.6 607.7 409.5 352.1 304.4 252.1 229.6
187.3 161.7 129.9 63.2 36.8 11.6 0
1879.8 2155.1 2337.4 2311 2062.8 1850.3 1756 1734.7 1773.9 1861.9
2003.9 2206.3 2458 2767.9 3132.8 3512.9 3862.7 4084.1 4095 3898.7
3300 2824.5 2141.1 1259.6 615.9 408.4 347.9 304.8 255.6 222.2
192 161.7 129.5 67.1 34.9 10.9 0
1879.8 2163.6 2346.3 2333.9 2095 1871.6 1769.6 1740.5 1774.7 1862.3
2007.4 2195.8 2436.7 2729.1 3077.7 3462.4 3815.7 4066.3 4150 4021.7
3584.6 2946.6 2278 1428.7 689.5 411.5 336.2 305.2 257.1 223
192.7 163.3 136.1 93.5 41.9 8.5 0
1879.8 2134.6 2324.6 2353.3 2162.1 1925.9 1797.2 1754.9 1773.9 1841.8
1955 2117.9 2326.1 2582.5 2888.1 3236.7 3614.9 3957.7 4195 4274.5
4129.9 3701 2903.6 1970.9 1035.9 511.1 358.7 298.2 257.1 219.1
190 161.3 140 106.7 59.3 20.2 0
1879.8 2114.8 2302.9 2369.6 2260.6 2035.3 1867 1799.9 1805.3 1858.8
1950.3 2080.6 2258.7 2487.5 2767.9 3089 3456.2 3835.1 4165.9 4385.8
4442.5 4255.5 3769.2 2929.6 1806.5 890 461.1 329.3 268.4 219.1
181.1 154.4 129.1 98.1 56.2 16.3 0
1879.8 2088 2262.5 2364.5 2346.3 2199.7 2020.1 1916.6 1898 1930.6
2003.5 2107 2249 2436.7 2663.9 2935.8 3271.6 3647.8 4062 4440.1
4748.5 4903.6 4780.6 4352.1 3526.4 2265.6 1036.3 478.2 313.7 238.9
182.3 136.5 100.8 72.9 40.3 11.2 0
1879.8 2052.7 2210.2 2326.1 2392.8 2384.3 2306.7 2189.6 2108.2 2086.9
2120.2 2188.1 2293.6 2430.1 2610 2829.5 3098.3 3432.6 3824.3 4270.3
4712.8 5111.5 5354.2 5391.1 5094.8 4477.4 3459.3 2114 902.5 363.4
215.6 143.9 91.9 56.2 27.1 7.4 0
1879.8 2007.7 2136.9 2249.3 2345.1 2428.9 2486.3 2514.6 2503.8 2474.7
2452.2 2459.9 2511.1 2602.3 2733.7 2912.1 3137.8 3405.4 3701.3 3991.8
4275.3 4542.5 4817.9 5062.2 5180.5 4973.4 4355.2 3430.6 2351.3 1332.9
559.2 216.8 119.8 74.5 38.8 11.2 0
1879.8 1959.3 2047.3 2133.8 2222.2 2314.1 2404.5 2498.7 2580.9 2654.2
2727.1 2796.2 2877.6 2973 3103.7 3277.8 3490.8 3730 3970.1 4178.7
4340.5 4458.8 4533.6 4584.4 4612.7 4597.6 4482.4 4069 3209.6 2022.1
865.2 294.4 130.7 69.8 36.5 10.1 0
1879.8 1908.1 1945.3 1985.6 2029.8 2082.2 2142.7 2210.2 2272.2 2326.5
2370 2407.6 2447.1 2497.6 2573.6 2676.7 2800.1 2942 3064.9 3156.8
3213.1 3228.6 3230.1 3217.7 3211.1 3185.9 3122.7 2823.3 2213.7 1245.3
516.6 211.7 93.1 41.1 20.9 4.7 0
1879.8 1886 1891 1906.9 1922.4 1943.4 1976.7 2004.6 2031.8 2052.3
2056.2 2046.5 2029.8 2021.3 2031 2056.6 2100 2149.7 2195.4 2216
2211.3 2185.4 2158.2 2141.9 2141.1 2133.4 2080.3 1875.5 1510.6 921.8
455.7 227.6 118.3 53.1 21.3 4.7 0
1879.8 1858.4 1839.8 1829 1819.3 1810.3 1808.8 1806.5 1797.2 1768.5
1716.9 1649.4 1568 1481.9 1401.6 1327.9 1259.6 1203.8 1151.4 1092.9
1028.9 961.4 917.2 905.6 902.1 874.9 805.9 691.9 559.6 396
274.6 173.7 100.8 56.2 26.4 7 0
1879.8 1812.7 1751.4 1701 1644 1580 1502.8 1410.5 1293.4 1163.1
1017.2 861 720.6 605.8 525.5 478.6 458.8 454.9 453.7 449.1
432.4 405.3 373.5 339.7 309.5 285.4 266 239.7 206.3 172.6
139.2 108.2 80.7 55.5 32.6 6.2 0
1879.8 1767.3 1672.7 1579.6 1459 1313.5 1151 985.4 832.6 713.6
631.4 580.2 547.6 520.8 496 475.5 466.2 468.9 475.1 476.2
461.5 436.3 402.9 364.9 327.7 294.4 261.8 228 195.8 165.2
135 105.5 77.6 51.6 27.9 6.2 0
1879.8 1725.8 1604.8 1455.1 1262.4 1054.9 873.4 749.7 690.7 664.3
639.1 605 566.6 539.8 522 510.8 503.4 502.6 502.6 495.6
481.7 456.5 406 361.4 325 290.5 259.1 231.1 204.8 183.4
148.9 114.4 84.5 53.5 26.8 7 0
1879.8 1700.6 1543.1 1335.3 1090.2 871.8 753.9 725.2 719 694.2
659.7 631.4 602.7 579 560.4 547.6 535.2 526.3 513.1 475.1
409.9 380.1 359.1 332.4 306.4 283.1 262.2 240.8 214.1 186.5
160.2 129.9 98.1 65.5 36.8 15.5 0
1879.8 1684.3 1494.7 1239.5 971.5 793.5 748.9 759.3 748.5 717.9
689.5 657 625.9 601.9 582.9 567.8 554.6 527 455.3 404.9
383.2 364.2 346.3 330.8 313.7 295.9 273.8 247 226.9 203.2
174.5 145.8 112.9 81.4 95.4 82.2 0
1879.8 1668 1445.8 1156.1 886.2 769 775.2 783.8 763.6 735.7
703.9 664.7 632.9 608.9 591.8 580.6 555.4 472.4 418.5 394
369.6 349 333.5 323.1 311.8 300.6 283.1 259.1 228.8 199
171.4 150.9 145.4 205.5 137.3 54.7 0
1879.8 1649.8 1406.2 1097.5 841.6 769.4 791.9 794.6 772.1 745.4
705.8 663.6 630.2 606.2 592.2 581.3 511.9 438.6 409.5 390.1
368.4 351.8 339.7 328.5 314.5 294.7 271.5 245.9 219.9 194.7
176.5 208.3 255.6 179.9 102.8 43.8 0
1879.8 1642.8 1388.4 1071.2 824.9 772.5 800.8 801.6 778 748.9
704.7 661.2 625.6 602.7 592.2 564.7 481.3 430.1 410.3 388.6
370.4 360.3 355.6 348.6 321.5 300.2 276.5 250.1 230 208.6
205.9 351.8 231.9 146.2 68.3 26 0
1879.8 1632.3 1400.4 1077.7 828.4 774.9 803.6 802 779.9 751.2
708.2 665.1 629.8 606.2 596.5 565.8 480.5 430.5 413.4 389.4
371.5 363 360.7 356 323.8 302.9 284.3 263.3 244.7 213.7
208.3 365.7 229.2 150.9 66.7 25.2 0
